GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

Flat Floor Buckets - Performance Series GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Capacity
4.25 yd³
3.3 m³
Width
115 in
2927 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

Interface Pin On Pin On
Capacity 4.25 yd³ 3.3 m³
Width 115 in 2927 mm
Weight 3192 lb 1448 kg
Edge Arrangement Bolt On Cutting Edge Bolt On Cutting Edge
Adapter Size - -

See how GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On
GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

Check out current offers for the GC Flat Floor PS, 3.3m³ (4.25yd³), Pin On

View More Offers