| Bucket Width | 203 in 5,160 mm |
| Edge Type | Spade Spade |
| GET Style | Advansys Advansys |
| Bucket Weight | 32,337 lb 14,668 kg |
| Capacity | 13 m³ 17 yd³ |
| Nominal Density (High Lift) | 2139 kg/m³ 3605 lb/yd³ |
| Nominal Density (Std Lift) | 3955 lb/yd³ 2346 kg/m³ |
| Attachment Type | Pin-on Pin-on |
| Application | High Abrasion High Abrasion |
-
personclear
personclear
- place Find Dealer
-
Sign InAccount
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
-
Explore Products
Browse all products on Cat.com
https://www.cat.com/en_GB.html
-
Buy Online
Shop products & more from our family of online store
https://shop.cat.com/ShopLandingPageView?storeId=11751&langId=-1
-
Find Used Products
Shop for certified used products
https://catused.cat.com/en/
-
Rent Products
Find rentals at your nearest dealer
https://rent.cat.com
-
Manage My Equipment
Manage your fleet on VisonLink
https://vl.cat.com/visionlink?ui_locales=en-US
-
View Finance Solutions
Explore financing options on Cat Financials
https://www.cat.com/en_GB/support/financing-protection.html
CAT Sites
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Dealer Locator
Your preferred dealer has been set.
Would you like to set this dealer to your account as well?CAT Vocational Trucks are currently available only in the United States and Canada. If you search for vocational trucks elsewhere you will not get any results.
Back to Results
Back to Results
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
- Attachments
- Buckets - Loader
- High Abrasion
- 13 m³ (17 yd³) - 636-3120
High Abrasion 13 m³ (17 yd³) - 636-3120
Request A Price Shop NowKey Specs
- Bucket Width
- 203 in
- 5,160 mm
- Edge Type
- Spade
- Spade
- GET Style
- Advansys
- Advansys
Product Availability by Country
Starting at MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Starting at MSRP
This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary by authorized Cat dealer for the same product. The actual price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer at the time of sale. Taxes, shipping & handling charges, surcharges, assembly charges, destination, freight and/or delivery charges are not included in the MSRP shown and such charges will be material in some locations (including but not limited to Alaska, Hawaii, Guam, and the Pacific Islands). The displayed pricing identified as the “MSRP” price includes features shown for the lowest priced machine configuration on the page accessed through the “Shop Now” button and does not include any attachments or protection plans.
Dealer Price
The displayed pricing identified as "Price" is the price that the Dealer sets for the particular machine configuration shown. The Price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The Price does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the Price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The Price displayed is for informational purposes only. The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
Buckets - Loader
Coal - Performance Series (19)
Flat Floor Buckets - Performance Series (179)
General Purpose Buckets (84)
General Purpose Buckets - Performance Series (31)
Grading Buckets (4)
Heavy Duty Granite (9)
Heavy Duty Rock (5)
High Abrasion Rock (8)
High Dump Buckets (14)
Light Material Buckets (14)
Light Material Buckets - Performance Series (3)
Material Handling (29)
Multi-Purpose Buckets (4)
Rock (36)
Sand & Gravel Buckets (18)
Side Dump Buckets (1)
Skeleton Buckets (1)
Waste Load & Carry Buckets (1)
Woodchip Buckets (21)
Coal (7)
Overview
LWL Bucket
13 m³ (17 yd³) High Abrasion bucket for the 993 Wheel Loader. Available bucket tips: Coal, General Duty, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Duty ARM, Heavy Penetration. Contact your dealer for more information on additional wear protection options.
Product Specifications for 13 m³ (17 yd³) - 636-3120
| Bucket Width | 203 in 5,160 mm |
| Edge Type | Spade Spade |
| GET Style | Advansys Advansys |
| Bucket Weight | 32,337 lb 14,668 kg |
| Capacity | 13 m³ 17 yd³ |
| Nominal Density (High Lift) | 2139 kg/m³ 3605 lb/yd³ |
| Nominal Density (Std Lift) | 3955 lb/yd³ 2346 kg/m³ |
| Attachment Type | Pin-on Pin-on |
| Application | High Abrasion High Abrasion |
Product Specifications for 13 m³ (17 yd³) - 636-3120
See how 13 m³ (17 yd³) - 636-3120 compares against frequently compared products.
- Bucket Width
- 203 in
- 5,160 mm
- Edge Type
- Spade
- Spade
- GET Style
- Advansys
- Advansys
- Bucket Width
- 5,160 mm
- 203 in
- Edge Type
- Spade
- Spade
- GET Style
- Advansys
- Advansys
- Bucket Width
- 4,980 mm
- 196 in
- Edge Type
- Spade
- Spade
- GET Style
- Advansys
- Advansys
Dealer Price
The displayed pricing identified as "Price" is the price that the Dealer sets for the particular machine configuration shown. The Price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The Price does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the Price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The Price displayed is for informational purposes only. The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
Starting at MSRP
This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary by authorized Cat dealer for the same product. The actual price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer at the time of sale. Taxes, shipping & handling charges, surcharges, assembly charges, destination, freight and/or delivery charges are not included in the MSRP shown and such charges will be material in some locations (including but not limited to Alaska, Hawaii, Guam, and the Pacific Islands). The displayed pricing identified as the “MSRP” price includes features shown for the lowest priced machine configuration on the page accessed through the “Shop Now” button and does not include any attachments or protection plans.
Starting at MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Chat
Cookies are required.
Please note: You must accept the use of functional cookies to enable this feature.
Products
Services & Support
How Can We Help?
Connect with Cat
Caterpillar Brands
- Caterpillar.com
- Contact Us
- My Marketing Preferences
- Site Map
- Cookie Settings
- Legal
- Privacy
- Do Not Sell or Share My Personal Information
- Europe-English
- © 2026 Caterpillar. All Rights Reserved.
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.