Flat Floor  Bucket 3.8m³ (5.00yd³)Performance Series

Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
114 in
2894 mm
Weight
4054 lb
1839 kg
Capacity
5.00 yd³
3.8 m³

Product Specifications for Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

Width 114 in 2894 mm
Weight 4054 lb 1839 kg
Capacity 5.00 yd³ 3.8 m³

See how Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.8m³ (5.00yd³)Performance Series

View More Offers