Flat Floor Bucket

Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
126.7 in
3220 mm
Weight
5564.58 lb
2524 kg
Capacity
5.75 yd³
4.4 m³

Product Specifications for Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series

Width 126.7 in 3220 mm
Weight 5564.58 lb 2524 kg
Capacity 5.75 yd³ 4.4 m³

See how Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series

View More Offers