| Interface | Pin On Pin On |
| Capacity | 6.5 yd³ 5 m³ |
| Width | 126 in 3220 mm |
| Weight | 6210 lb 2817 kg |
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
| Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 6.5 yd³ 5 m³ |
| Width | 126 in 3220 mm |
| Weight | 6210 lb 2817 kg |
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
| Adapter Size | - - |
Abrasion Flat Floor PS, 5m³ (6.5yd³), Pin On
Abrasion Flat Floor PS, 5m³ (6.5yd³), Pin On