General Purpose Buckets General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Capacity
0.98 yd³
0.74 m³
Accepts Sidebar Protectors? (Yes/No)
No
No
Bolt-on or Weld-on Edge included? (Yes/No)
Yes
Yes

Overview

General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Capacity 0.98 yd³ 0.74 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes
Width 60 in 2994 mm
Weight 4453 lb 654 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler

See how General Purpose Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

View More Offers