Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Flat Floor Buckets - Performance Series Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Capacity
5.5 yd³
4.2 m³
Width
117 in
2995 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Interface Fusion Fusion
Capacity 5.5 yd³ 4.2 m³
Width 117 in 2995 mm
Weight 5211 lb 2364 kg
Edge Arrangement Bolt On Cutting Edge Bolt On Cutting Edge
Adapter Size - -

See how Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion
Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

Check out current offers for the Standard Flat Floor PS, 4.2m³ (5.5yd³), Fusion

View More Offers