| Interface | VCE VCE |
| Width | 134 in 3413 mm |
| Weight | 5498 lb 2494 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
General Purpose Buckets General Purpose Bucket 5.2m³ (6.75yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- VCE
- VCE
- Width
- 134 in
- 3413 mm
- Weight
- 5498 lb
- 2494 kg
Features At A Glance
Product Specifications for General Purpose Bucket 5.2m³ (6.75yd³)Performance Series
See how General Purpose Bucket 5.2m³ (6.75yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 5.2m³ (6.75yd³)Performance Series
Selected
- Interface
- VCE
- VCE
- Width
- 134 in
- 3413 mm
- Weight
- 5498 lb
- 2494 kg
Buckets - Loader
General Purpose Bucket 5.5m³ (7.20yd³)
- Interface
- Fusion
- Fusion
- Width
- 134.4 in
- 3413 mm
- Weight
- 5668 lb
- 2571 kg
Buckets - Loader
General Purpose Bucket 5.4m³ (7.00yd³)Performance Series
- Interface
- Fusion
- Fusion
- Width
- 134.4 in
- 3413 mm
- Weight
- 5730 lb
- 2599 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 5.2m³ (6.75yd³)Performance Series
View More Offers