| Interface | Pin On Pin On |
| Capacity | 6 yd³ 4.6 m³ |
| Width | 117 in 2997 mm |
| Weight | 6633 lb 3009 kg |
| Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
| Adapter Size | A90 A90 |
| Tooth Count | 8 8 |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 6 yd³ 4.6 m³ |
| Width | 117 in 2997 mm |
| Weight | 6633 lb 3009 kg |
| Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
| Adapter Size | A90 A90 |
| Tooth Count | 8 8 |
Standard Flat Floor PS, 4.6m³ (6yd³), Pin On
Standard Flat Floor PS, 4.6m³ (6yd³), Pin On