Interface | Pin On Pin On |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 117 in 2995 mm |
Weight | 4830 lb 2191 kg |
Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
Adapter Size | A80 A80 |
Tooth Count | 8 8 |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Pin On Pin On |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 117 in 2995 mm |
Weight | 4830 lb 2191 kg |
Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
Adapter Size | A80 A80 |
Tooth Count | 8 8 |
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On