Interface | Pin On Pin On |
Capacity | 6.5 yd³ 5 m³ |
Width | 126 in 3220 mm |
Weight | 5165 lb 2343 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Pin On Pin On |
Capacity | 6.5 yd³ 5 m³ |
Width | 126 in 3220 mm |
Weight | 5165 lb 2343 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Standard Flat Floor PS, 5m³ (6.5yd³), Pin On
Standard Flat Floor PS, 5m³ (6.5yd³), Pin On