Flat Floor  Bucket 3.3m³ (4.25yd³)

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.3m³ (4.25yd³)

Request A Price Find Dealer

Key Specs

Width
117.9 in
2994 mm
Weight
3999 lb
1814 kg
Capacity
4.25 yd³
3.3 m³

Overview

Flat Floor Bucket 3.3m³ (4.25yd³)

Product Specifications for Flat Floor Bucket 3.3m³ (4.25yd³)

Width 117.9 in 2994 mm
Weight 3999 lb 1814 kg
Capacity 4.25 yd³ 3.3 m³

See how Flat Floor Bucket 3.3m³ (4.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.3m³ (4.25yd³)

View More Offers