Flat Floor  Bucket 4.6m³ (6.00yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
130 in
3294 mm
Weight
6669 lb
3025 kg
Capacity
6 yd³
4.6 m³

Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Width 130 in 3294 mm
Weight 6669 lb 3025 kg
Capacity 6 yd³ 4.6 m³

See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

View More Offers