Flat Floor  Bucket 5.4m³ (7.00yd³)Performance Series

Flat Floor Bucket 5.4m³ (7.00yd³)Performance Series Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
126.7 in
3220 mm
Weight
6166 lb
2797 kg
Capacity
7 yd³
5.4 m³

Product Specifications for Flat Floor Bucket 5.4m³ (7.00yd³)Performance Series

Width 126.7 in 3220 mm
Weight 6166 lb 2797 kg
Capacity 7 yd³ 5.4 m³

See how Flat Floor Bucket 5.4m³ (7.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 5.4m³ (7.00yd³)Performance Series

View More Offers