Interface | Fusion Fusion |
Capacity | 4.5 yd³ 3.4 m³ |
Width | 115 in 2928 mm |
Weight | 3437 lb 1559 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Fusion Fusion |
Capacity | 4.5 yd³ 3.4 m³ |
Width | 115 in 2928 mm |
Weight | 3437 lb 1559 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Standard Flat Floor PS, 3.4m³ (4.5yd³), Fusion
Standard Flat Floor PS, 3.4m³ (4.5yd³), Fusion