| Interface | Pin On Pin On |
| Width | 114 in 2894 mm |
| Weight | 3803 lb 1725 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 4.75 yd³ 3.6 m³ |
| Capacity | 4.75 yd³ 3.6 m³ |
General Purpose Buckets General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3803 lb
- 1725 kg
Features At A Glance
Product Specifications for General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
See how General Purpose Bucket 3.6m³ (4.75yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 114 in
- 2894 mm
- Weight
- 3803 lb
- 1725 kg
Buckets - Loader
General Purpose Bucket 3.4m³ (4.50yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4449 lb
- 2018 kg
Buckets - Loader
General Purpose Bucket 3.1m³ (4.00yd³)
- Interface
- Vertical Pin Lock
- Vertical Pin Lock
- Width
- 114 in
- 2900 mm
- Weight
- 2943 lb
- 1131 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
View More Offers