Flat Floor  Bucket 5.2m³ (6.75yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
120 in
3040 mm
Capacity
6.75 yd³
5.2 m³

Product Specifications for Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

Width 120 in 3040 mm
Capacity 6.75 yd³ 5.2 m³

See how Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

View More Offers