Ready for Whatever the Job Demands

Medium Wheel Loaders 962

Request A Price Find Dealer

Key Specs

Engine Power - 2,100 rpm ISO 14396:2002
269 hp
201 kW
Operating Weight
44469 lb
20171 kg
Engine Power - 2,100 rpm ISO 14396:2002
273 hp (metric)
273 hp (metric)

Overview

Ready for Whatever the Job Demands

The Cat® 962 Wheel Loader is your go-to machine for getting more done with less hassle. It’s built tough to power through demanding jobs while keeping fuel use low and uptime high. Smart features help operators stay efficient, while enhanced safety features help to safeguard your crew. Whether you're moving rock, timber, or material, the 962 is ready to roll—day after day, load after load.

Benefits

Excellent Productivity

Enhanced performance starts with auto diff lock* and smooth neutralizer engagement. On-board QR code** gives instant access to training videos and feature guides, while in-cab monitor alerts help keep maintenance on track.  Versatile configurations, including remote control, for any task.

* Where applicable
** 962 (14C) compared to 962 (14B)

Efficient Operation

Upgraded Remote Services keep the machine up-to-date and reduce troubleshooting time.  Tire monitoring ensures smooth, cost-effective operation.  Updated Cat Advanced Payload improves jobsite efficiency. 

Enhanced Safety

Cat Detect vision systems enhance visibility and risk management and support integration with people and object detection.  Enables in-cab and bystander collision warnings and automatic emergency braking.  With a VisionLink™ subscription, safety events report directly to the back office.  Cat Command remote control lets operators work safely from a distance.

Product Specifications for 962

Engine Power - 2,100 rpm ISO 14396:2002 269 hp 201 kW
Engine Power - 2,100 rpm ISO 14396:2002 273 hp (metric) 273 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Gross Power - 2,100 rpm SAE J1995:2014 273 kW 203 hp
Gross Power - 2,100 rpm SAE J1995:2014 277 hp (metric) 277 hp (metric)
Net Power - 2,100 rpm ISO 9249:2007, SAE J1349:2011 255 hp (metric) 255 hp (metric)
Engine Torque - 1,400 rpm ISO 14396:2002 918 lbf·ft 1245 N·m
Gross Torque - 1,400 rpm SAE J1995:2014 926 lbf·ft 1256 hp
Net Torque - 1,400 rpm ISO 9249:2007, SAE J1349:2011 867 lbf·ft 1176 N·m
Displacement 427 in³ 7.01 l
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Biodiesel Capability Up to B20¹ Up to B20¹
Note (1) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels**up to: 20% biodiesel FAME (fatty acid methyl ester) ***100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels**up to: 20% biodiesel FAME (fatty acid methyl ester) ***100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or "Caterpillar Machine Fluids Recommendations" (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 44469 lb 20171 kg
Note Weight based on a machine configuration with parallel lift Z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, front manual differential/open rear axles, powertrain guard, secondary steering, sound suppression, and a 3.3 m³ (4.3 yd³) general purpose bucket with BOCE. Weight based on a machine configuration with parallel lift Z-bar linkage, Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, front manual differential/open rear axles, powertrain guard, secondary steering, sound suppression, and a 3.3 m³ (4.3 yd³) general purpose bucket with BOCE.
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 2 7.5 mile/h 12 km/h
Forward - 3 12 mile/h 19.3 km/h
Forward - 4 16 mile/h 25.7 km/h
Forward - 5 24.5 mile/h 39.5 km/h
Reverse - 1 4.3 mile/h 6.9 km/h
Reverse - 2 7.5 mile/h 12 km/h
Reverse - 3 16 mile/h 25.7 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius.
Operator Sound Pressure Level - ISO 6396:2008 70 dB(A) 70 dB(A)
Exterior Sound Power Level - ISO 6395:2008 107 dB(A) 107 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 69 dB(A) 69 dB(A)
Exterior Sound Power Level - ISO 6395:2008² 104 dB(A) 104 dB(A)
Note (1) ¹Including countries that adopt the EU and UK Directives. ¹Including countries that adopt the EU and UK Directives.
Note (2) ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701. ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.600 kg (3.5 lb) of refrigerant, which has a CO2 equivalent of 2.288 metric tonnes (2.522 tons). - If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.389 kg (3.1 lb) of refrigerant, which has a CO2 equivalent of .001 metric tonnes (1.10 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.600 kg (3.5 lb) of refrigerant, which has a CO2 equivalent of 2.288 metric tonnes (2.522 tons). - If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.389 kg (3.1 lb) of refrigerant, which has a CO2 equivalent of .001 metric tonnes (1.10 tons).
Static Tipping Load - Full 40° Turn - With Tire Deflection 25869 lb 11734 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 27529 lb 12487 kg
Breakout Force 42489 lbf 189 kN
Note (1) For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.”
Note (2) Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Fuel Tank 68.6 gal (US) 259.5 l
DEF Tank 4 gal (US) 15 l
Cooling System 14.3 gal (US) 54 l
Crankcase 5.5 gal (US) 21 l
Transmission 11.4 gal (US) 43 l
Differential - Final Drives - Front 11.4 gal (US) 43 l
Differential - Final Drives - Rear 11.4 gal (US) 43 l
Hydraulic Tank 25.6 gal (US) 97 l
Implement System - Maximum Pump Output at 2,340 rpm 85 gpm 322 L/min
Implement System - Maximum Operating Pressure 4250 psi 29300 kPa
Hydraulic Cycle Time - Total 9.4 s 9.4 s
Height - Top of Hood 8.75 ft 2692 mm
Height - Top of ROPS 11.25 ft 3453 mm
Ground Clearance 1.08 ft 351 mm
Wheel Base 10.92 ft 3350 mm
Overall Length - Without Bucket 23.83 ft 7263 mm
Hinge Pin Height at Carry Height 2.17 ft 674 mm
Hinge Pin Height at Maximum Lift 13.83 ft 4223 mm
Lift Arm Clearance at Maximum Lift 11.33 ft 3459 mm
Rack Back - Maximum Lift 55 ° 55 °
Rack Back - Carry Height 51 ° 51 °
Width over Tires (Loaded) 9.33 ft 2825 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.3 m³ (4.3 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.3 m³ (4.3 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.
Height - Top of Hood 8.75 ft 2692 mm
Height - Top of ROPS 11.25 ft 3453 mm
Ground Clearance 1.08 ft 351 mm
Wheel Base 10.92 ft 3350 mm
Overall Length - Without Bucket 25.17 ft 7657 mm
Hinge Pin Height at Carry Height 2.5 ft 776 mm
Hinge Pin Height at Maximum Lift 14.75 ft 4511 mm
Lift Arm Clearance at Maximum Lift 11.83 ft 3612 mm
Rack Back - Maximum Lift 56 ° 56 °
Rack Back - Carry Height 48 ° 48 °
Width over Tires (Loaded) 9.33 ft 2825 mm
Tread Width 7 ft 2140 mm
Note All dimensions are approximate and based on machine equipped with 3.3 m³ (4.3 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on machine equipped with 3.3 m³ (4.3 yd³) general purpose bucket with BOCE and Bridgestone 23.5R25 VJT L3 radial tires.

962 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Cab, pressurized, sound suppression
  • EH implement controls, parking brake
  • HMU steering wheel
  • Seat, cloth, air suspension
  • Touchscreen display
  • Keypad, programmable buttons
  • Air conditioner, heater, defroster (auto temp, fan)
  • Sun visor, front and rear retractable
  • Windows, front, laminated

POWERTRAIN

  • Cat® C7.1 engine
  • Electric fuel priming pump
  • Fuel-water separator and secondary fuel filter
  • Engine, air precleaner
  • Axles, open/open differentials (Standard or optional depending on region. Consult your Cat dealer.)
  • Axles, auto front differential lock (LHD)
  • Transmission, countershaft, automatic powershift
  • Torque converter with lock-up
  • Service brakes, hydraulic, fully enclosed wet disc, wear indicators
  • Park brake, caliper on front axles, spring applied-pressure released
  • Brake pedal neutralizer with decel function

ELECTRICAL

  • Starting and charging system, 24V
  • Starter, electric, heavy duty
  • Lights: halogen, 4 work lights, 2 front roading lights with turn signals, 2 rearview lights

HYDRAULICS

  • Implement system, load sensing with variable displacement piston pump
  • Steering system, load sensing with dedicated variable displacement piston pump
  • Ride control, dual accumulators (Standard or optional depending on region. Consult your Cat dealer.)
  • Oil sampling valves, Cat XT hoses

LINKAGE

  • Parallel lift, Z-bar
  • Kickouts: lift and tilt

MONITORING SYSTEM

  • Front dash with analog gauges, LCD display, and warning lights
  • Primary touchscreen monitor (Cat Payload, quad screens, machine settings and messages)
  • Maintenance reminders

ONBOARD TECHNOLOGIES

  • Autodig with auto set tires
  • Operator ID and machine security
  • Application profiles
  • Job aids
  • Controls help and eOMM
  • Cat Payload
  • Key Features Inform
  • Bucket Carry Display Widget
  • Remote Flash

SAFETY

  • Seat belt reminder
  • 2-point seat belt
  • Rear vision camera

962 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Door, remote opening system (Standard or optional depending on region. Consult your Cat dealer.)
  • Footrest
  • Steering, joystick (LHD)
  • Implement joystick (2V, 3V only)
  • Entertainment radio
  • CB radio ready
  • Seat, suede/cloth, air suspension, heated
  • Seat, leather/cloth, air suspension, heated/cooled
  • Mirrors, heated
  • Windows, front, heavy duty
  • Full cab window guard

POWERTRAIN

  • Turbine, air precleaner
  • Radiator, high debris
  • Cooling fan, reversible
  • Axles, auto front differential lock (HMU)
  • Axles, auto differential locks front and rear
  • Axles, ecology drains, AOC ready, extreme temperature seals
  • Axles, oil cooler

ELECTRICAL

  • Cold start, 120V or 240V
  • Lights: LED

HYDRAULICS

  • 3rd and 4th auxiliary functions with ride control
  • Quick coupler control

LINKAGE

  • High lift

MONITORING SYSTEM

  • Tire pressure monitor

ONBOARD TECHNOLOGIES

  • Cat Advanced Payload
  • Cat Payload for Trade (Available in Europe and Australia. Country certifications vary. Contact your Cat dealer for more information.)
  • Cat Payload Printer with E-ticket

SAFETY

  • 4-point seat belt (kit)
  • Rear vision camera, dedicated
  • Surround vision, dedicated
  • Window cleaning platform, front
  • Collision warning system
  • Collision mitigation system
  • Reverse strobe lights
  • Warning beacon
  • Secondary steering system, electrical (Standard or optional depending on region. Consult your Cat dealer.)
  • Wheel chocks
  • Remote control

ADDITIONAL EQUIPMENT

  • Cat Autolube system
  • Fenders, extensions or roading
  • Guards: powertrain, crankcase, window glass, cylinders, rear
  • Biodegradable hydraulic oil
  • High-speed oil change system
  • Rear cab access
  • Single Life Cutting Edge GET
  • Toolbox

SPECIAL CONFIGURATIONS

  • Aggregate handler counterweight
  • Waste and industrial
  • Forestry
  • Corrosion resistant
  • Corrosion resistant

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Detect - Collision Mitigation System is an operator assist feature designed to enhance situational awareness when reversing the machine. It utilizes an integrated and intelligent sensor array to provide reverse collision warnings, detect people, inhibit motion, and enable automatic emergency braking. Additionally, visibility into event data and safety trends is available through VisionLink™.

Explore Technology

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Payload technologies provide on-the-go weighing to help operators hit exact targets, everytime and avoid overloading, underloading or misloading materials.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 962 compares against frequently compared products.

Media Gallery

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader

962 Medium Wheel Loader
962 Medium Wheel Loader
962 Medium Wheel Loader
962 Medium Wheel Loader
962 Medium Wheel Loader
962 Medium Wheel Loader
962 Medium Wheel Loader

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 962

Start 962 Tour
close

Check out current offers for the 962

View More Offers