Overview
Remote Control Solutions To Enhance Safety And Productivity
Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.
Benefits
ENHANCE SAFETY
Remove operators from hazardous jobsite conditions by controlling machines from a safe distance, eliminating safety risks, and reducing injuries from climbing on and off machines.
INCREASE PRODUCTIVITY
Restart production immediately following disruptive processes - such as blasting, decrease downtime with quick shift changes, and reduce fatigue by eliminating the effects of vibration, noise, and rough terrain.
MAINTAIN CONTROL
Retain smooth and precise machine control as if operating from the cab, maintain access to advanced machine features, built in safety features shuts down the machine due to power or communications loss.
Features At A Glance
- Remove operators from hazardous jobsite conditions by controlling machines from a safe distance.
- Eliminate operator safety risks from potentially dangerous situations, including - wall collapses, falling debris, steep slopes, and unstable surfaces.
- Lower potential injuries from slips, trips, and falls when climbing on and off machines.
- Remove operator risk from machine rollover or sliding.
- The system includes multiple redundant safety features to stop all machine motion if a stop switch is activated, wireless communications are lost, or a severe fault is detected.
- Restart production immediately following disruptive processes, such as blasting in quarry applications.
- Operators can quickly and easily switch between Cat Command installed machines, and change jobsite locations, with no downtime.
- Reduce operator fatigue by eliminating the in-cab effects of vibration, noise, and rough terrain.
- Control a machine with the same response time as sitting in the cab.
- Select and activate machine features as though the operator was in the machine.*
- Allow operators who have had medical concerns to return to work and operate machines earlier.
* Command Console users may have some operator assist feature limitations; refer to the operation and maintenance manual for specifics. Operator assist features for the Command Console are not available in the Europe, Australia, and New Zealand.
- Allows the user to work safely and comfortably outside the machine, while remaining onsite and in direct visual contact by line of sight.
- Provides line-of-sight operation from up to 400 meters (437 yds.) away.
- Operator inputs are sent directly to the machine electronics via a dedicated radio transmitter/receiver, resulting in real-time implement control.
- Up to 10 hours of continuous operating time, with a charging time of 4 hours or less.
- Does not require any on-site communications infrastructure.
- Utilizes a secured 2.4 GHz radio connection.*
- The machine will shut down if the Console is tipped more than 45 degrees, indicating that the operator may have fallen.
* Some regions allow 900 MHz connections, consult your Cat Dealer for details.
- Enables the operator to work remotely in a comfortable, seated “virtual cab” with familiar controls and machine displays.
- Can be located in a command center onsite or many miles away.
- Reduces operator fatigue with a comfortable indoor working environment.
- Operator inputs are sent directly to the machine electronics via a dedicated radio transmitter/receiver, resulting in real-time implement control.
- Controls deliver the same response time as in the cab, maintaining precise control for all excavator applications.
- High-quality video delivers a clear view of the work area.
- Operators can easily switch between machines, or change jobsites with no downtime.
- Maintains the option to utilize other advanced control technologies such as Cat Grade, Payload, Detect and other machine specific Assist features.
- Enables trainers to stand beside an operator, without noise or movement.
- The All Stop / Autonomous Stop (A-Stop) system provides a way to remotely stop a Command-equipped machine.
- The A-Stop radio communication system consists of an A-Stop receiver installed on the machine and a handheld transmitter.
- The handheld A-Stop transmitter is designed for personnel working in areas with Command controlled machinery.
- When activated, all Command machines within range of an A-Stop transmitter will come to a controlled stop.
- Dozers
- Excavators
- Skid Steer and Compact Track Loaders
- Wheel Loaders
* Cat Command availability may vary by region and model. Consult your Cat Dealer for details.
- Your Cat dealer can help with any questions, and assist with all aspects of Cat Command installation.
- Cat Command is designed exclusively for – and deeply integrated into – select Cat machines, resulting in system reliability and durability.
- Select Cat Command models include easy-to-install Command kits.
- Cat Command can be retro-installed on certain existing Cat machines.
NOTE: Cat Command availability may vary by region and model. Consult your Cat Dealer for details.
See how Cat Command Remote Control for Construction compares against frequently compared products.
- Power
- 2A @ 24V
- 2A @ 24V
- Weight
- 30 lb
- 13.6 kg
- Number of Lasers
- 64 Class 1 – eye safe 905 N∙m wavelength
- 64 Class 1 – eye safe 905 N∙m wavelength
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Cat Command Remote Control for Construction
Cat Command for Dozing
Cat Command for Excavating
Cat Command for Loading
Cat Command in Ship Hold Application
Cat Command in Barge Load Out Application
Cat Command for Demolition
Cat Command Console
Cat Command Station
???Cat� Command??????????
Cat Command � ???????
Cat Command � Saiia
CAT Command????????????
CAT Command???????????? | 360 �???
Cat® Command Technology For The Demolition Industry
Cat® Command for Loading & Excavation – Associated Terminals
Cat Command for Dozing – Preston Contractors
Cat Command for Dozing - Saiia
Cat Command Console for Excavators