Studio Shot
New

Heavy Duty Multi-Purpose Buckets 2035 mm (80 in), Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
80 in
2035 mm
Capacity
0.76 yd³
0.58 m³
Weight
1413.2 lb
641 kg

Overview

Increased clamping forces over the standard Multi-Purpose Bucket allows larger irregular shaped objects to be moved securely with ease.

Product Specifications for 2035 mm (80 in), Bolt-On Cutting Edge

Width 80 in 2035 mm
Capacity 0.76 yd³ 0.58 m³
Weight 1413.2 lb 641 kg
Length 41.5 in 1055 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3480.9 psi 24000 kPa
Jaw Opening 29.7 in 755 mm
Clam Angle 69 degrees 69 degrees
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2035 mm (80 in), Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2035 mm (80 in), Bolt-On Cutting Edge

View More Offers