B Linkage, 5-Tine

Excavator Rakes B-Linkage, 5 Tine

Request A Price Find Dealer

Key Specs

Weight
2315 lb
1050 kg
Width
60 in
1524 mm
Tine Spacing
15.75 in
400 mm

Overview

Cat® Rakes for Excavators are durable and purposely designed to match with Cat Thumbs and Pin Grabber couplers. They extend Cat Excavator versatility by expanding machine applications to include grubbing, piling, and loading trucks and grinders. Power through unwanted roots and debris at your jobsite in addition to clearing brush and limbs.

Features At A Glance

Displaying 1-6 of 4

Heavy Duty Construction

Heavy Duty Construction

  • The Cat Rakes are built with high strength steel and able to withstand extreme wear, which means you can use the tool longer without needing maintenance.
  • The lower tines are 51 mm (2 in) thick and are replaceable with Ground Engaging Tool (GET) adapters.
  • The Cat Rake offers enhanced wear life without tooth-to-tooth contact with the Cat Thumb and give you more material handling capabilities.
  • The rake tines connect with strengthened steel in three places to help prevent them from getting damaged in demanding applications.
High Performance

High Performance

  • With the curved profile, you can easily use it for removing roots or tree stumps during your site preparation.
  • The spike tips give you maximum penetration into the ground to pull up stubborn roots and clearing the jobsite.
  • Cat Rakes are reinforced with hardened steel and offering slots which is optimal for sifting and grabbing debris.
  • Pick from three, four or five tines to match to your machine and application.
Versatile to Fit More Applications

Versatile to Fit More Applications

  • Whether you work in forestry or general construction, there are different linkages such as B, CB, and DB to match to more Cat Excavator models and you can choose the number of tines on the Cat Rake needed for your jobsite.
  • The Cat Rake is designed to not only to utilize the power of your Cat Excavator, but it is also designed to be paired with a Cat Thumb to move more material.
  • Use the Cat Rake for grubbing, piling, loading trucks and grinders.
  • The Cat Rake is compatible with Cat Pin Grabber coupler to help expand your light material handling capabilities.
Boost Efficiency and Productivity with Integrated Technologies

Boost Efficiency and Productivity with Integrated Technologies

  • Never waste time looking for your tools again. Cat asset tracking is available on select attachments.
  • Track your entire fleet of attachments and machines from one source. Attachments with asset tracking can be viewed within VisionLink® alongside Product Link™ subscribed equipment.
  • Keep your assets secure. Attachments with an asset tracker send an alert if they leave an easy-to-setup site boundary.

Product Specifications for B-Linkage, 5 Tine

Weight 2315 lb 1050 kg
Width 60 in 1524 mm
Tine Spacing 15.75 in 400 mm

See how B-Linkage, 5 Tine compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat Rake for Excavators

Cat Rake for Excavators

Cat Rake for Excavators

Cat Rake for Excavators
Cat Rake for Excavators
Cat Rake for Excavators