D6 GC

Medium Dozers D6 GC

Request A Price Find Dealer

Key Specs

Engine Model
Cat 3306B DIT
Cat 3306B DIT
Power - Net
212 hp
158 kW
Operating Weight
48116 lb
21825 kg

Overview

WORKS HARD, EASY TO OWN

The Cat® D6 GC gives you performance and reliability in a simple, economical dozer. Designed to take on a variety of tough tasks, this bulldozer is easy to operate and delivers the straightforward service and maintenance you need.

Benefits

Simple

Solid dozing performance, along with comfort and ease of operation. Easy to diagnose, maintain and repair, even in remote locations.

Up To 10% More Productivity

More weight, horsepower and blade capacity, plus proven Caterpillar designed components, so you can take on demanding work.

Economical

Easy to service, cost effective to own and operate, with competitive performance and fuel efficiency.

Product Specifications for D6 GC

Engine Model Cat 3306B DIT Cat 3306B DIT
Power - Net 212 hp 158 kW
Net Power - Rated - ISO 9249/SAE J1349 212 hp 158 kW
Net Power - Rated - ISO 9249/SAE J1349 (DIN) 215 mhp 215 mhp
Net Power - 80/1269/EEC 212 hp 158 kW
Build Number 01A 01A
Emissions Noncertified Noncertified
Note Net power 2200 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power 2200 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 48116 lb 21825 kg
Note (1) For additional configurations and specifications, please refer to the D6 GC Technical Specifications available for download on cat.com or from your Cat dealer. Configurations and features may vary by region. Please consult your Cat dealer for availability in your area. For additional configurations and specifications, please refer to the D6 GC Technical Specifications available for download on cat.com or from your Cat dealer. Configurations and features may vary by region. Please consult your Cat dealer for availability in your area.
Fuel Tank 112 gal (US) 424 l
Operating Weight 48116 lb 21825 kg
Ground Pressure 9.3 psi 64.4 kPa
Width of Standard Shoe 22 in 560 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 8 yd³ 6.1 m³
Operating Weight 50783 lb 23035 kg
Ground Pressure 5.5 psi 38 kPa
Width of Standard Shoe 36 in 915 mm
Blade Straight Blade Straight Blade
Blade Capacity 5 yd³ 3.8 m³

D6 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat 3306B Engine
  • Cat 3-speed planetary powershift transmission
  • Clutch and brake steering with 2-lever steering control
  • Elevated sprocket final drives
  • Belt driven radiator fan

Operator Environment

  • 4 halogen lights

Undercarriage

  • Undercarriage with carrier roller and with general duty track rollers (7) and idlers
  • Heavy Duty Sealed and Lubricated track link
  • 560 mm (22 in) Moderate Service track shoes

Service and Maintenance

  • Modular major components
  • Wide access doors and grouped service points

Technology Products

  • Product Link, Cellular PL243

D6 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Manually reversible radiator fan for cold weather climates

Operator Environment

  • Enclosed cab with Integrated Roll Over Protective Structure (ROPS/FOPS)
  • Open canopy with Integrated Roll Over Protective Structure (ROPS/FOPS)
  • Cloth seat with retractable seatbelt
  • Vinyl seat with retractable seatbelt
  • 6 halogen lights
  • Air conditioning

Undercarriage

  • Undercarriage with carrier roller, center guiding guard, and with general duty track rollers (7) and idlers.
  • Undercarriage: Low Ground Pressure with carrier roller, center guiding guard, and general duty track rollers (8) and idlers
  • 560 mm (22 in) Extreme Service track shoes
  • 610 mm (24 in) Moderate Service track shoes
  • 915 mm (36 in) Moderate Service track shoes

Service and Maintenance

  • Ecology drains
  • Lockable shovel holder bracket

Technology Products

  • Product Link, Satellite PL631
  • Product Link, Satellite PL641

Blades

  • Semi-Universal blade
  • Angle blade
  • Straight blade
  • Semi-Universal blade, Land Clearing
  • Angle blade, Land Clearing

Attachments

  • Multi-shank ripper with straight or curved shanks
  • Winch (field installed)
  • Rigid drawbar
  • Sweeps
  • Side, rear and/or door screens for cab or canopy
  • Forestry/Land Clearing package
  • Cold Weather package

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how D6 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer

D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer
D6 GC Dozer

Cat D6 GC Dozer: Strong, Reliable, Simple

Discover the Cat D6 GC Dozer

Cat D6 GC Dozer: Strong, Reliable, Simple
Discover the Cat D6 GC Dozer

360 View
360 View
360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the D6 GC

Start D6 GC Tour
close

Check out current offers for the D6 GC

View More Offers