| Weight | 1540 lb 700 kg |
| Width | 33.2 in 830 mm |
| Load Rating, Hoisting Hook | 22 ton (US) 20 ton (US) |
| Length | 26 in 650 mm |
CW Couplers CW55
Request A Price Find DealerKey Specs
- Weight
- 1540 lb
- 700 kg
- Width
- 33.2 in
- 830 mm
- Load Rating, Hoisting Hook
- 22 ton (US)
- 20 ton (US)
Overview
Using excavators effectively means using the right tool for the job. The CW55 quick coupler makes it possible to simply release one work tool and pick up the next. The CW55 coupler is available for Cat excavators or non-Cat carriers between 35 and 65 ton.
Features At A Glance
Product Specifications for CW55
See how CW55 compares against frequently compared products.
Couplers - Excavator
CW55
Selected
- Weight
- 1540 lb
- 700 kg
- Width
- 33.2 in
- 830 mm
- Load Rating, Hoisting Hook
- 22 ton (US)
- 20 ton (US)
Couplers - Excavator
CW30
- Weight
- 462 lb
- 210 kg
- Width
- 22 in
- 550 mm
- Load Rating, Hoisting Hook
- 11 ton (US)
- 10 ton (US)
Couplers - Excavator
CW10
- Weight
- 143 lb
- 65 kg
- Width
- 12.4 in
- 310 mm
- Load Rating, Hoisting Hook
- 4.4 ton (US)
- 4 ton (US)