Studio Shot

Tilting Ditch Cleaning Buckets 1200 mm (47 in)

Request A Price Shop Now

Key Specs

Width
47.2 in
1200 mm
Capacity
12.7 ft³
360 l
Weight
1036.2 lb
470 kg

Overview

Used in ditch cleaning, sloping, grading, and other finishing work.

Product Specifications for 1200 mm (47 in)

Width 47.2 in 1200 mm
Capacity 12.7 ft³ 360 l
Weight 1036.2 lb 470 kg
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Tip Radius 43.3 in 1099 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1200 mm (47 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View