| Width | 81.1 in 2060 mm |
| Weight | 1397.7 lb 634 kg |
| Height | 36.7 in 933 mm |
| Length | 39.2 in 996 mm |
| Capacity | 1.2 yd³ 0.9 m³ |
| Jaw Opening | 24.3 in 616 mm |
| Clam Angle | 76 degrees 76 degrees |
| Base Edge Thickness | 0.8 in 20 mm |
| Interface Type | HPL-A Coupler HPL-A Coupler |
Multi-Purpose Buckets 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Teeth
Request A Price Shop NowKey Specs
- Width
- 81.1 in
- 2060 mm
- Weight
- 1397.7 lb
- 634 kg
- Height
- 36.7 in
- 933 mm
Features At A Glance
Product Specifications for 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Teeth
See how 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Teeth compares against frequently compared products.
Buckets - Compact Wheel Loader
0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Teeth
Selected
- Width
- 81.1 in
- 2060 mm
- Weight
- 1397.7 lb
- 634 kg
- Height
- 36.7 in
- 933 mm
Buckets - Compact Wheel Loader
0.9 m3 (1.2 yd3), Skid Steer Coupler, Bolt-On Teeth
- Width
- 81.9 in
- 2080 mm
- Weight
- 1230 lb
- 557.9 kg
- Height
- 36.7 in
- 933 mm
Buckets - Compact Wheel Loader
0.9 m3 (1.2 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
- Width
- 81.9 in
- 2080 mm
- Weight
- 1283.1 lb
- 582 kg
- Height
- 37.4 in
- 949 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments