Off-Highway Trucks

Off-Highway Trucks 772 (07)

Request A Price Find Dealer

Key Specs

Nominal Payload Class (100%)
51.6 ton (US)
46.8 t
Engine Model
Cat® C18
Cat® C18
Top Speed - Loaded
49.2 mile/h
79.1 km/h

Overview

Maximize productivity with accessible service access

In 1963, Caterpillar introduced the 769, a revolutionary off-road truck that was purpose built for the rigors of mining and heavy construction. Fifty years later, our trucks have never been better. We've taken the best of our rugged, dependable heritage and combined it with technologies that help our environment, make your operators more productive and dramatically improve the economics of your haul fleet. This 772 has an updated traction control system to keep you moving when the ground conditions aren't perfect, you'll see improvements in fuel use through new and flexible fuel saving strategies, and we're making the operating experience best in class with automotive quality shifting, noise reduction and cab updates. Our heritage and new use of technology are combined in this truck for one purpose - the continued success of your business.

Benefits

Up to 10% Fuel Savings

Choosing between two economy mode options allows for maximum savings without loss of productivity.

More Traction on Slopes

Traction control system assists in preventing tire slippage, loss of traction, and stability.



 

Integrated Technologies

Cat payload technology calculates load capacity for optimal payloads resulting in a lower cost per ton.

Product Specifications for 772 (07)

Nominal Payload Class (100%) 51.6 ton (US) 46.8 t
Top Speed - Loaded 49.2 mile/h 79.1 km/h
Maximum Payload Class (110%) 56.7 ton (US) 51.4 ton (US)
Body Capacity - SAE 2:1 40.8 yd³ 31.2 m³
Target Payload Capacity 51.6 ton (US) 46.8 ton (US)
Not to Exceed Payload (120%) 61.9 ton (US) 56.1 ton (US)
Body Capacity (SAE 2:1)** 40.8 yd³ 31.2 m³
Engine Model Cat® C18 Cat® C18
Rated Engine Speed 1700 r/min 1700 r/min
Gross Power - SAE J1995:2014 605 hp 451 kW
Net Power - SAE J1349:2011 550 hp 410 kW
Net Power - ISO 9249 550 hp 410 kW
Number of Cylinders 6 6
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1105 in³ 18.1 l
Net Torque - SAE J1349 2221 ft-lb 3012 N·m
Engine Power - ISO 14396 598 hp 446 kW
Target Gross Machine Operating Weight 181000 lb 82100 kg
Chassis Weight 59223 lb 26863 kg
Body Weight 17306 lb 8258 kg
Target Gross Machine Weight 181000 lb 82100 kg
Front Axle - Empty 51.4 % 51.4 %
Front Axle - Loaded 34.2 % 34.2 %
Rear Axle - Empty 48.6 % 48.6 %
Rear Axle - Loaded 65.8 % 65.8 %
Forward - 1 8 mile/h 12.8 km/h
Forward - 2 10.9 mile/h 17.5 km/h
Forward - 3 14.8 mile/h 23.7 km/h
Forward - 4 19.8 mile/h 31.9 km/h
Forward - 5 26.9 mile/h 43.3 km/h
Forward - 6 36.2 mile/h 58.4 km/h
Forward - 7 49.2 mile/h 79.2 km/h
Reverse 10.4 mile/h 16.8 km/h
Differential Ratio 2.74:1 2.74:1
Planetary Ratio 4.80:1 4.80:1
Total Reduction Ratio 13.14:1 13.14:1
Brake Surface - Front 216 in² 1395 cm²
Brake Surface - Rear 7794 in² 50281 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Fuel Tank 140 gal (US) 530 l
Cooling System 33 gal (US) 125 l
Differential - Final Drives 47 gal (US) 180 l
Steering Tank 14.5 gal (US) 55 l
Steering System - Including Tank 23 gal (US) 87 l
Torque Converter - Transmission System 17 gal (US) 64 l
Brake Hoist System 60 gal (US) 227 l
DEF Tank 6 gal (US) 21 l
Crankcase 17 gal (US) 64 l
Brake/Hoist Hydraulic Tank 38 gal (US) 145 l
Pump Flow - High Idle 112 gpm 425 L/min
Relief Valve Setting - Raise 2750 psi 18950 kPa
Relief Valve Setting - Lower 500 psi 3450 kPa
Body Raise Time - High Idle 8 s 8 s
Body Lower Time - Float 10 s 10 s
Body Power Down - High Idle 10 s 10 s
Rear axle - Oscillation 8.9 ° 8.9 °
Empty Loaded Cylinder Stroke Front 9.2 in 234 mm
Empty Loaded Cylinder Stroke Rear 5.8 in 149 mm
Heaped 2:1 (SAE) 40.8 yd³ 31.2 m³
Struck 31.3 yd³ 23.9 m³
Struck 31.3 yd³ 23.9 m³
Heaped 2:1 (SAE) 40.9 yd³ 31.3 m³
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria.
ROPS Standards ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria.
Sound Standards (3) Operator Equivalent Sound Pressure Level (Leq) is 78 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. Operator Equivalent Sound Pressure Level (Leq) is 78 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab.
Sound Standards (2) Exterior sound pressure power level for standard machine measured according to tests specified in ISO 6395:2008 is 118 dB(A). Exterior sound pressure power level for standard machine measured according to tests specified in ISO 6395:2008 is 118 dB(A).
Sound Standards (1) Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment.
Turning Diameter - Front 57.7 ft 17.6 m
Steering Standards ISO 5010:2007 ISO 5010:2007
Steer Angle 40.5 ° 40.5 °
Turning Circle - Clearance Diameter 66.6 ft 20.3 m
Height - Top of ROPS 12.8 ft 3907 mm
Inside Body Depth - Maximum 5.7 ft 1747 mm
Overall Body Length 26.8 ft 8164 mm
Inside Body Length 19 ft 5781 mm
Overall Length 28.9 ft 8808 mm
Wheel Base 13 ft 3960 mm
Rear Axle - Tail 9.5 ft 2598 mm
Ground Clearance 1.6 ft 618 mm
Dump Clearance 1.5 ft 562 mm
Loading Height - Empty 11.6 ft 3570 mm
Overall Height - Body Raised 27.1 ft 8257 mm
Operating Width 15.7 ft 4780 mm
Centerline Front Tire Width 10.4 ft 3165 mm
Engine Guard Clearance 2 ft 618 mm
Outside Body Width 12.9 ft 3931 mm
Inside Body Width 11.9 ft 3642 mm
Front Canopy Height 13.7 ft 4159 mm
Rear Axle - Clearance 1.9 ft 572 mm
Centerline of Rear Dual Tire Width 8.7 ft 2652 mm
Overall Tire Width 12.9 ft 3927 mm
Standard Tire 21.00R33 (E4) 21.00R33 (E4)

772 (07) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 ampere
  • Auxiliary jump start receptacle
  • Batteries, maintenance-free, 12V (2), 190 amp-hour
  • Electrical system, 24V
  • Lighting system: - Backup light (halogen) - Directional signals/hazard warning (front and rear LED) - Headlights, (halogen) with dimmer - Operator access courtesy lights (Developing Market Only)

PRODUCT LINK™ COMMUNICATIONS

  • Product Link Ready

GUARDS

  • Driveline
  • Engine crankcase

OPERATOR ENVIRONMENT

  • Air conditioning
  • Ashtray and cigarette lighter
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment Radio Ready: - 5 amp converter - Speakers - Antenna - Wiring harness
  • Gauges/indicators: - Air cleaner service indicator - electronic - Brake oil temperature gauge - Coolant temperature gauge - Hour meter - Tachometer - Engine overspeed indicator - Fuel level - Speedometer with odometer - Transmission gear indicator
  • Heater/defroster (11 070 kCal/43,930 BTU)
  • Hoist lever
  • Horn, electric
  • Light - dome
  • Light - courtesy
  • Messenger, display unit
  • Mirrors
  • Power port, 12V
  • ROPS cab, insulated/sound suppressed
  • Seat, Cat Comfort Series III: - full air suspension - four point harness
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor, tinted glass
  • Throttle lock
  • Windshield wiper (intermittent) and washer

POWER TRAIN

  • Air-To-Air Aftercooler (ATAAC)
  • Air cleaner with precleaner (1)
  • Automatic cold mode idle control
  • Electric start
  • Turbocharger
  • Braking system, hydraulic actuated: - Automatic Retarder Control (ARC) (utilizes rear oil-cooled, multiple disc brakes) - Brake release motor (towing) - Caliper-disc (front) - Oil-cooled, multiple disc (rear) - Parking - Secondary - Service
  • Transmission: - 7 speed automatic powershift - Body up shift inhibitor - Controlled throttle shifting - Directional shift management - Downshift inhibitor - Neutral start switch - Neutral coast inhibitor - Reverse shift inhibitor - Reverse neutralizer during dumping - Programmable top gear selection

SUSPENSION SYSTEMS

  • Suspension, front and rear

OTHER STANDARD EQUIPMENT

  • Body safety pin (secures body in up position)
  • Body down indicator
  • CD ROM parts book
  • Fan, hydraulic demand
  • Fuel tank (530 L/140 gal)
  • Guard, engine compartment
  • Guard, mud
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Reservoirs (separate): - Brake/converter/hoist - Steering - Transmission/torque converter
  • Rims 15 × 33
  • Rock ejectors
  • Service platform, left and right side
  • Supplemental steering (automatic)
  • Tie down eyes
  • Tow hooks (front)/Tow pin (rear)
  • Vandalism protection locks

ANTIFREEZE

  • Extended Life Coolant to -35° C (-30° F)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload with Truck Production Management System

    The Cat® Payload with Truck Production Management System is a payload weighing system that helps to improve fleet productivity and reduce operating costs. Payload lights and display signal that the proper load is reached.

1 - 8 of 9 Items items
Previous Next

The Cat® Payload with Truck Production Management System is a payload weighing system that helps to improve fleet productivity and reduce operating costs. Payload lights and display signal that the proper load is reached.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 772 (07) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

772 Off-Highway Truck

772

772

772

772 Off-Highway Truck
772
772
772

Off-Highway Trucks CAT® 770G 772G Introduction

Off-Highway Trucks CAT® 770G 772G Walk Around

Off-Highway Trucks CAT® 770G 772G Introduction
Off-Highway Trucks CAT® 770G 772G Walk Around

360 View
360 View

Check out current offers for the 772 (07)

View More Offers