Studio Shot

Heavy Duty Buckets 762 mm (30 in), 269 L (9.5 ft3), Pin On, Weld-On Adapters

Request A Price Shop Now

Key Specs

Width
30 in
762 mm
Capacity
9.5 ft³
269 l
Weight
427.7 lb
194 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 762 mm (30 in), 269 L (9.5 ft3), Pin On, Weld-On Adapters

Width 30 in 762 mm
Capacity 9.5 ft³ 269 l
Weight 427.7 lb 194 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 36.3 in 922 mm
Interface Type Pin On Pin On

See how 762 mm (30 in), 269 L (9.5 ft3), Pin On, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments