Motor Grader Snow Solutions

Motor Graders are excellent for snow removal, whether equipped with a standard moldboard, snow wings, V Plows or straight blades. Each of these attachments is tailored to different snow removal applications, but all of them help provide the power and safety you need to clear long stretches of road efficiently and effectively.

snow solutions

Cold Weather Package

These kits improve cold weather operations by ensuring machines are able to idle in cold weather for an extended period of time without decreased machine performance.

Shop Now
cold

U/V Angle Blade

The Cat U/V Angle Blade is the most versatile blade available for a motor grader. It has the capabilities of operating as a straight blade, angle blade, U-blade or V plow. It has auxiliary hydraulics and an optional diverter valve to enable operator-controlled blade changes between all four configurations.

Contact a Dealer
uv

V Plow

The Cat V plow is designed for severe snow clearing applications like opening uncleared roads. The V plow cuts the material and displaces the snow in both directions for maximum high-speed, single-pass snow clearance.

Contact a Dealer
v plows

Mastless Snow Wings

Designed to provide maximum visibility in high- or low-speed snow clearing applications, the Cat mastless snow wings excel at clearing and benching drifted snow, especially on shoulders, and ramps up to a 40” bench height.

Contact a Dealer
mastless

Masted Snow Wing

The Cat masted snow wing is especially effective at clearing and throwing deeply drifted snow. The snow wing is designed to displace material far back from the road to facilitate continued snow displacement.

Contact a Dealer
masted

Curb Stop / Trip Edge

Get the trip functionality of the trip blade with an edge attachment that can be mounted to your existing moldboard.

Shop Now
curb stop

Straight Front Blade

The Cat straight front blade is effective for snow removal. It’s available in widths and heights to match virtually any application and machine size.

Shop Now
straight front

Angle Front Blade

In addition to all the benefits of the Cat straight front blade, this product features 30 degrees of hydraulic left-angle or right-angle capacity.

Contact a Dealer
angle front

Trip Blade

The Cat trip blade curvature increases capacity and allows for maximum productivity in clearing snow. Trip capacity protects both the operator and machine when hitting immovable objects is a concern.

Contact a Dealer
trip blade

Sy-Klone Air Cleaner

You can extend your air filter’s life by dramatically reducing the debris that gets through the air intake. That means improved performance and reduced maintenance in heavy snow applications and dusty environments.

Contact a Dealer
sy-klone

Motor Graders Rig Out Catalog

Download The full Catalog of Aftermarket Components And Maintenance Parts

Download Catalog