Dimensions
Height | 4.33 in 110 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Includes air filter element, housing, and mounting hardware.
Height | 4.33 in 110 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 0.9 lb 0.41 kg |
UPC | 815683020548 815683020548 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy