Dimensions
Height | 0.04 in 1 mm |
Width | 8.46 in 215 mm |
Length | 10.63 in 270 mm |
Crankcase gasket for RP6500E & RP7500E.
Height | 0.04 in 1 mm |
Width | 8.46 in 215 mm |
Length | 10.63 in 270 mm |
Shipping Weight | 0.38 lb 0.17 kg |
UPC | 815683021361 815683021361 |