Power Rating
Maximum Power | 25.3 hp 18.9 kW |
Maximum Torque | 72.2 lb-ft @ 1400 rpm 97.9 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 25.3 hp 18.9 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C1.7 is an indirect injection industrial diesel engine meeting China Nonroad Stage IV emission standards without the need for electronic control, aftertreatment or exhaust gas recirculation. It is available with many factory configurable options to minimize the costs of machine development and of manufacturing.
Maximum Power | 25.3 hp 18.9 kW |
Maximum Torque | 72.2 lb-ft @ 1400 rpm 97.9 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 25.3 hp 18.9 kW |
Emissions | China Nonroad Stage IV China Nonroad Stage IV |
Engine Configuration | In-Line 3 In-Line 3 |
Bore | 3.3 in 84 mm |
Stroke | 3.9 in 100 mm |
Displacement | 101.4 in³ 1.662 l |
Compression Ratio | 23:01 23:01 |
Aspiration | Naturally aspirated Naturally aspirated |
Combustion System | indirect injection indirect injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Total Coolant Capacity | 0.66 gal (US) 2.5 l |
Length | 22.2 in 564 mm |
Width | 17.8 in 453 mm |
Height | 25.7 in 654 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 353 lb 160 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.