Power Rating
| Maximum Power | 188 hp 140 kW | 
| Maximum Torque | 601 lb-ft @ 1400 rpm 815 Nm @ 1400 rpm | 
| Rated Speed | 2000 - 2200 rpm 2000 - 2200 rpm | 
| Minimum Power | 137 hp 102 kW | 
Key Specs
The C4.4 IPU engine is a common rail direct injection engine with either a single turbo or twin turbo chargecooled air system. It meets U.S. EPA Tier 4 Final, EU Stage V and Japan 2014 (Tier 4 Final) emission standards. For ease of installation, the IPU provides full aftertreatment mounting, an integrated cooling system and inlet air filter mounted to the IPU.
| Maximum Power | 188 hp 140 kW | 
| Maximum Torque | 601 lb-ft @ 1400 rpm 815 Nm @ 1400 rpm | 
| Rated Speed | 2000 - 2200 rpm 2000 - 2200 rpm | 
| Minimum Power | 137 hp 102 kW | 
| Emissions | EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final) EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final) | 
| Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel | 
| Bore | 4.1 in 105 mm | 
| Stroke | 5 in 127 mm | 
| Displacement | 268.5 in³ 4.4 l | 
| Compression Ratio | 16.0:2 16.0:2 | 
| Aspiration | Turbocharged Aftercooled (TA) or Twin Turbocharged Aftercooled (TTA) Turbocharged Aftercooled (TA) or Twin Turbocharged Aftercooled (TTA) | 
| Rotation from Flywheel End | Counterclockwise Counterclockwise | 
| Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR | 
| Length | 60.3 in 1532 mm | 
| Width | 34.2 in 869 mm | 
| Height | 53.7 in 1364 mm | 
| Weight | 1559 lb 707 kg | 
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.