C7.1 Industrial Power Unit

Industrial Diesel Power Units C7.1

Request A Price Find Dealer

Key Specs

Maximum Power
275 HP
205 kW
Maximum Torque
774 lb-ft @ 1400 rpm
1050 Nm @ 1400 rpm
Emissions
China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA
China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA

Overview

The C7.1 Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring, completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready-made for irrigation, industrial, mining and other pump applications.

Product Specifications for C7.1

Maximum Power 275 HP 205 kW
Maximum Torque 774 lb-ft @ 1400 rpm 1050 Nm @ 1400 rpm
Rated Speed 116-205 bkW/156-275 bhp @ 2200 rpm, 129 bkW/173 bhp @ 2500 rpm 116-205 bkW/156-275 bhp @ 2200 rpm, 129 bkW/173 bhp @ 2500 rpm
Minimum Power 156 HP 116 kW
Emissions China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA
Engine Configuration Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.7 in³ 7.01 l
Compression Ratio 16.8:1 16.8:1
Aspiration Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA)
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -
Length 68 in 1728 mm
Width 31 in 788 mm
Height 44.8 in 1140 mm
Weight 1737 lb 788 kg

C7.1 Standard Equipment

Air Inlet

  • Standard air cleaners

Control System

  • Full electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
  • Flexible and configurable software features and well-supported SAE J1939 CAN bus enables highly integrated machines

Cooling System

  • Top tank temperature 108° C (226° F) as standard to minimize cooling pack size
  • 50:50 water glycol mix
  • Cooling system designed for operation in 48 C (118 F) ambient.

Flywheels and Flywheel Housing

  • Wide choice of drivetrain interfaces, including SAE No. 1, SAE No. 2, and SAE No. 3 configurations

Fuel System

  • Electronic high pressure common rail
  • ACERT Technology
  • Innovative filter design to ensure maximum protection of the engine

Lube System

  • Wide choice of sumps for different applications

Power Take Off

  • SAE A or SAE B flanges on left-hand side. Right-hand side twin PTO also available. Engine power can also be taken from the front of the engine on some applications.

General

  • Paint: Caterpillar yellow

See how C7.1 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the C7.1

View More Offers