The Cat® R2900 XE Underground Loader: Delivering The Benefits Of A Proven Electric Drive System

By Caterpillar | Posted October 17, 2025

Superior productivity. Improved lift breakout force and fast speeds. Reduced fuel consumption and heat generation. Lower maintenance costs.

These are just a few of the reasons why underground mines are choosing the Cat® R2900 XE— Caterpillar’s first diesel electric underground loader.

Built on the platform of the most popular Caterpillar load haul dump (LHD) models, the R2900 XE is highly productive with smooth and quick machine responses, improved digging and impressive tramming performance. It features a proven Switched Reluctance (SR) electric drive system that is Caterpillar designed, integrated, validated and supported.

 Get the Facts

of

Electric Drive: How It Works

The R2900 XE’s electric drive system starts with a Cat C15 engine, which is available in two configurations: EU Stage V and Tier 2. Instead of powering a torque converter, the engine drives a generator, which turns the mechanical engine power into electricity. And instead of a transmission, the electric motor powers the final drives through a mechanical drop-box and drive shafts. The power inverter connects the generator and the motor and is responsible for controlling the flow of electricity between the two components.

of
  • The electric motor can operate at all ground speeds, ensuring the loader is always operating at the most efficient point possible.
  • Electric drive components are sealed and liquid cooled, resulting in efficient and reliable operation in the most demanding underground applications.
  • The electric drive powertrain leverages vertically integrated, proven and durable components, and each one is completely modular so internal components can be accessed quickly and efficiently to reduce downtime.

Powertrain Advantages

One of the greatest benefits of the Cat R2900 XE is its exceptional fuel efficiency, providing the power needed by operators while also reducing RPM, fuel burn, heat generation and exhaust emissions.

The R2900 XE, leveraging the Cat SR system, offers greater than 31% reduced fuel consumption when compared to the R2900G. Additional advantages include:

  • 52% quicker acceleration
  • Improved machine response
  • 35% increased breakout force
  • 3-4 pass match with Cat AD63 trucks thanks to a payload of 18.5 metric tons (40,785 lbs)

The R2900 XE’s electric drive powertrain provides a number of operational, mechanical and serviceability benefits when compared to mechanical transmission.

of

Operational

  • Smoother shifting
  • No lock-up clutch engagement “bump”
  • Traction control and electric drive retarding

Mechanical

  • No high-speed shaft
  • Improved final drives
  • Smoother driveline torque loading
  • Less service brake use
  • Lower powertrain oil temperatures

Serviceability

  • Fewer moving parts
  • Improved transmission filter in service bay
  • Reduction of service intervals and increased service life

SR System Benefits

The R2900 XE employs a high-efficiency Switched Reluctance (SR) technology electric drive system, which delivers a number of benefits:

  • Improved power and cycle times
  • Continuous variable speed control
  • Programmable virtual gear speed limits
  • Torque on demand and seamless hydraulic performance
  • Automatic retarding controls for maintaining speed on grade
  • Anti-roll back features for operating on grade
  • Neutral creep and coasting inhibitor
  • Reduced service brake application
  • Smoother directional changing, with no driveline or power train shock loads
  • Programmable speed management, allowing improved operator efficiency and reduced fatigue

An Evolution in Validation

The R2900 XE leverages the successful design base of the Cat 988 XE electric drive wheel loader. Caterpillar has spent years testing and validating the drive system and building knowledge and expertise that continues to grow through ongoing field testing in a variety of applications. Caterpillar engineers have also developed innovative testing methods, like an advanced endurance testing that can put a lifetime of stress on a single component in a short amount of time. The result is the next generation of robust, durable electric drive systems.

Get to Know the R2900 XE

Take a look at the features, benefits and capabilities of the R2900 XE and learn more about how it can help you make your mine site cleaner, more productive and more efficient.

Learn More
R2900 XE Underground Loader
R2900 XE Underground Loader


GET THE LATEST FROM CATERPILLAR MINING DELIVERED RIGHT TO YOUR INBOX

 

   

STAY IN TOUCH WITH CATERPILLAR MINING

SIGN UP FOR OUR NEWSLETTER

Get the latest news from Caterpillar mining delivered right to your inbox.

Get Connected

REGISTER FOR OUR WEBINARS

We’re excited to offer a webinar series that helps us share the many ways we can mine better — together. 

Learn More

PRODUCT AND SERVICE ANNOUNCEMENTS

See the latest product and service announcements from Caterpillar Mining.

Learn More

 

FOLLOW CAT MINING