MINEXPO2021

24

24 MOTOR GRADER


The largest of the motor graders, the Cat® 24 has the power to efficiently work wide haul roads. Designed from the ground up to help you get more from your machine, the 24 delivers high uptime, boosts productivity, keeps operators comfortable and lowers operating costs. Stronger structures, integrated technologies and more make the 24 a reliable choice for a wide variety of mining applications.

   

   

Custom Ground Engaging Tools

The 24 features a number of upgrades and retrofits to help improve safety, productivity, efficiency and more. It can be fitted with a wide variety of ground engaging tools to better suit your needs. With custom grader edges, overlay end bits and rear rippers, the 24 can be customized to better fit your site's specific conditions and needs.

Download PDF
Options

   

  

28-FOOT MOLDBOARD WITH 45° ANGLE OPTION 

MANAGE YOUR HAUL ROADS IN FEWER PASSES 

This optional longer moldboard improves performance on wide haul roads with long passes. It uses the same cutting-edge segments as the standard 24-foot blade, but lets operators use a more aggressive blade angle to reduce the load on the machine and make passes faster. The added reach allows the 24 to bring haul roads back to spec in fewer passes for a more efficient operation. 

  • Ideal for wider haul roads with long passes 
  • Removes one pass when supporting ultra-class trucks 
  • Same cutting-edge segments as the standard blade

   

  

EXTENDED SERVICE INTERVALS
The 24 can go longer between maintenance periods, meaning greater availability and less maintenance downtime over the life of the machine. 

GROUPED FILTER SYSTEM AND GROUND-LEVEL FLUIDS 
Fluid access points are at ground level and filters are located in one place for quick, easy refills and replacements. 

REDUCED REBUILD TIME 
When it comes time to rebuild your engine and powertrain, their modular design cuts rebuild time by up to 33%.

SAVE UP TO 2,400 SERVICE HOURS OVER THE FIRST SEVEN YEARS OF MACHINE LIFE

   

  

Enhanced By Technology

CAT GRADE WITH CROSS SLOPE 

Assists operators to achieve higher quality, more durable haul roads.

AUTO ARTICULATION 

Automatically matches the steering angle of the front tires for maximum performance.

CAT MINESTAR™ TERRAIN FOR GRADING 

High-precision guidance increases productivity, improves grading accuracy and helps operators improve efficiency with real-time feedback.

   

LEARN MORE ABOUT THE 24

   

DOWNLOAD BROCHURE

Learn more about the features and improvements that make the 24 a productive, efficient choice.

Download Brochure
Download Brochure

   

Take a closer look

To learn more about the 24, visit the product page.

Visit Page
24

   

SEE THE REST OF THE SHOW

BACK TO THE HOME PAGE