Dimensions
Height | 1.52 in 38.7 mm |
Width | 1.61 in 40.8 mm |
Length | 3.61 in 91.7 mm |
Duplex 120VAC GFCI.
Height | 1.52 in 38.7 mm |
Width | 1.61 in 40.8 mm |
Length | 3.61 in 91.7 mm |
Shipping Weight | 0.41 lb 0.19 kg |
UPC | 815683024621 815683024621 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy