Dimensions
Height | 6.69 in 170 mm |
Width | 17.72 in 450 mm |
Length | 19.68 in 500 mm |
Includes left and right inner shells, spark plug cover, trim panel, fuel level view panel, and mounting hardware.
Height | 6.69 in 170 mm |
Width | 17.72 in 450 mm |
Length | 19.68 in 500 mm |
Shipping Weight | 7 lb 3.18 kg |
UPC | 815683025062 815683025062 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy