Dimensions
Height | 0.08 in 2 mm |
Width | 4.41 in 112 mm |
Length | 3.54 in 90 mm |
Cylinder head cover gasket for the RP3600.
Height | 0.08 in 2 mm |
Width | 4.41 in 112 mm |
Length | 3.54 in 90 mm |
Shipping Weight | 0.02 lb 0.01 kg |
UPC | 815683025710 815683025710 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy