No Image Placeholder

Electrical Kits 1000 mm (39 in)

Request A Price Shop Now

Key Specs

Combined Weight
6.4 lb
2.9 kg
Overall Harness Length
39.4 in
1000 mm

Overview

Provides machine side wiring to operate brooms.

Product Specifications for 1000 mm (39 in)

Combined Weight 6.4 lb 2.9 kg
Overall Harness Length 39.4 in 1000 mm

See how 1000 mm (39 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No Image Placeholder

No Image Placeholder

Check out current offers for the 1000 mm (39 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.