Studio Shot

Water Tank Kits 110 l (29 gal)

Request A Price Shop Now

Key Specs

Combined Weight
31.5 lb
14.3 kg
Water Tank Capacity
29.1 gal (US)
110 l
Overall Height
10.2 in
259 mm

Overview

Kits to provide water source for brooms, cold planers, and saws.

Product Specifications for 110 l (29 gal)

Combined Weight 31.5 lb 14.3 kg
Water Tank Capacity 29.1 gal (US) 110 l
Overall Height 10.2 in 259 mm
Overall Length 24.4 in 620 mm
Overall Width 44.9 in 1140 mm

See how 110 l (29 gal) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.