Broom Hook, IT Coupler

Broom Hook, IT Coupler Hook Groups

Request A Price Shop Now

Key Specs

Combined Weight
62.8 lb
28.5 kg
Interface Type
IT Coupler
IT Coupler
Overall Height
29 in
737 mm

Product Specifications for Broom Hook, IT Coupler

Combined Weight 62.8 lb 28.5 kg
Interface Type IT Coupler IT Coupler
Overall Height 29 in 737 mm
Overall Length 12.4 in 315 mm
Overall Width 28 in 710 mm

See how Broom Hook, IT Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.