Studio Shot

Water Tank Kits 167 l (44 gal)

Request A Price Shop Now

Key Specs

Combined Weight
145.7 lb
66.1 kg
Water Tank Capacity
44.1 gal (US)
167 l
Overall Height
24.9 in
633 mm

Overview

Kits to provide water source for brooms, cold planers, and saws.

Product Specifications for 167 l (44 gal)

Combined Weight 145.7 lb 66.1 kg
Water Tank Capacity 44.1 gal (US) 167 l
Overall Height 24.9 in 633 mm
Overall Length 46.5 in 1181 mm
Overall Width 36.5 in 926 mm

See how 167 l (44 gal) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 167 l (44 gal)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.