8300 mm (327 in)

Electrical Kits 8300 mm (327 in)

Request A Price Shop Now

Key Specs

Combined Weight
6.8 lb
3.1 kg
Overall Harness Length
326.8 in
8300 mm

Overview

Provides machine side wiring to operate brooms.

Product Specifications for 8300 mm (327 in)

Combined Weight 6.8 lb 3.1 kg
Overall Harness Length 326.8 in 8300 mm

See how 8300 mm (327 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No Image Placeholder

No Image Placeholder

Check out current offers for the 8300 mm (327 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.