Studio Shot

Water Tank Kits 170 l (45 gal)

Request A Price Shop Now

Key Specs

Combined Weight
83.8 lb
38 kg
Water Tank Capacity
44.9 gal (US)
170 l
Overall Height
13.1 in
332 mm

Overview

Kits to provide water source for brooms, cold planers, and saws.

Product Specifications for 170 l (45 gal)

Combined Weight 83.8 lb 38 kg
Water Tank Capacity 44.9 gal (US) 170 l
Overall Height 13.1 in 332 mm
Overall Length 33.3 in 846 mm
Overall Width 49.2 in 1250 mm

See how 170 l (45 gal) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 170 l (45 gal)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.