| Length | 31.5 in 800 mm |
| Width | 85.4 in 2168 mm |
| Weight | 43.7 lb 19.8 kg |
Deflectors 673 mm (26 in)
Request A Price Shop NowKey Specs
- Length
- 31.5 in
- 800 mm
- Width
- 85.4 in
- 2168 mm
- Weight
- 43.7 lb
- 19.8 kg
Product Specifications for 673 mm (26 in)
See how 673 mm (26 in) compares against frequently compared products.
Broom Accessories
673 mm (26 in)
Selected
- Length
- 31.5 in
- 800 mm
- Width
- 85.4 in
- 2168 mm
- Weight
- 43.7 lb
- 19.8 kg
Broom Accessories
685 mm (27 in)
- Length
- 27 in
- 685 mm
- Width
- 85.8 in
- 2179 mm
- Weight
- 51.4 lb
- 23.3 kg