416 mm (16 in)

Gutter Brushes 416 mm (16 in)

Request A Price Shop Now

Key Specs

Combined Weight
267.4 lb
121.3 kg
Brush Material
Wire
Wire
Maximum Horizontal Reach
16.4 in
416 mm

Overview

For sweeping extended reach areas such as street gutters and curbs.

Product Specifications for 416 mm (16 in)

Combined Weight 267.4 lb 121.3 kg
Brush Material Wire Wire
Maximum Horizontal Reach 16.4 in 416 mm

See how 416 mm (16 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 416 mm (16 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.