350 mm (14 in)

Gutter Brushes 350 mm (14 in)

Request A Price Shop Now

Key Specs

Combined Weight
123.2 lb
55.9 kg
Brush Material
Wire
Wire
Maximum Horizontal Reach
13.8 in
350 mm

Overview

For sweeping extended reach areas such as street gutters and curbs.

Product Specifications for 350 mm (14 in)

Combined Weight 123.2 lb 55.9 kg
Brush Material Wire Wire
Maximum Horizontal Reach 13.8 in 350 mm

See how 350 mm (14 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Optional Gutter Brush

Optional Gutter Brush

Check out current offers for the 350 mm (14 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.