400 l (106 gal)

Water Tank Kits 400 l (106 gal)

Request A Price Shop Now

Key Specs

Combined Weight
330.7 lb
150 kg
Water Tank Capacity
105.7 gal (US)
400 l
Overall Height
38.6 in
981 mm

Product Specifications for 400 l (106 gal)

Combined Weight 330.7 lb 150 kg
Water Tank Capacity 105.7 gal (US) 400 l
Overall Height 38.6 in 981 mm
Overall Length 27.8 in 707 mm
Overall Width 48.8 in 1240 mm

See how 400 l (106 gal) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 400 l (106 gal)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.