1500 mm (59 in), Pin On

Ditch Cleaning Buckets 1500 mm (59 in), Pin On

Request A Price Shop Now

Key Specs

Width
59.1 in
1500 mm
Capacity
10.2 ft³
290 l
Weight
319.7 lb
145 kg

Overview

Provides optimum trenching, slope-cutting, grading and finishing work.

Product Specifications for 1500 mm (59 in), Pin On

Width 59.1 in 1500 mm
Capacity 10.2 ft³ 290 l
Weight 319.7 lb 145 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 25.5 in 647 mm
Interface Type Pin on Pin on

See how 1500 mm (59 in), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1500 mm (59 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.