Studio Shot

Ditch Cleaning Buckets 1400 mm (55 in), Pin On

Request A Price Click for Price

Key Specs

Width
55.1 in
1400 mm
Capacity
9.2 ft³
260 l
Weight
304.2 lb
138 kg

Overview

Provides optimum trenching, slope-cutting, grading and finishing work.

Product Specifications for 1400 mm (55 in), Pin On

Width 55.1 in 1400 mm
Capacity 9.2 ft³ 260 l
Weight 304.2 lb 138 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 25.5 in 647 mm
Interface Type Pin on Pin on

See how 1400 mm (55 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 1400 mm (55 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.